EO Ball valve with SAE Flange adapter connection KH50A38S
Parker
ERMETO High Pressure Hydraulic Flanges
Ball valve flanges
Powered by
CAD模型選擇
{parker/m_flansche/09_kug_hahn_fl/kh_a_s.prj},{NB=EO Kugelhahn mit SAE Flanschadapter KH50A38S},{ERMETO=KH50A38S},{INFO=PDF Link},{WERKSTOFF=Stahl, blank geölt},{NFSAE=2},{NFISO=50},{D1=62},{D2=71.4},{D3=99},{L1=50.9},{L2=9.5},{L3=116.0},{L4=227},{L5=232.0},{L6=49.5},{L7=104},{L8=179},{S1=17},{S1H=6.400},{S2=85},{S2H=45.000},{ORING=56.74x3.53},{ID=56.740},{RS=3.530},{WEIGHT=6.55460},{PNS=207},{PSI=3000},{ZOOM=3.500},{ZFACTOR=3.700},{ERMETO2=KH50A38S}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ERMETO
Order code
KH50A38S
KH50A38S
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Steel, plain oiled
NFSAE
Nom. flange size SAE
2
2
Zoll
NFISO
Nom. flange size ISO (DN)
50
50
mm
D1
Diameter
62
62
mm
D2
Diameter
71.4
71.4
mm
D3
Diameter
99
99
mm
L1
Width
50.9
50.9
mm
L2
Width
9.5
9.5
mm
L3
Width
116.0
116.0
mm
L4
Width
227
227
mm
L5
Width
232.0
232.0
mm
L6
Width
49.5
49.5
mm
L7
Width
104
104
mm
L8
Width
179
179
mm
S1
Width across flats
17
17
mm
S1H
6.400
6.400
mm
S2
Width across flats
85
85
mm
S2H
45.000
45.000
mm
ORING
O-Ring
56.74x3.53
56.74x3.53
ID
56.740
56.740
mm
RS
3.530
mm
WEIGHT
Weight
6.55460
6.55460
kg
PNS
PN S
207
207
bar
PSI
PSI Series
3000
3000
ZOOM
3.500
3.500
ZFACTOR
3.700
3.700
mm
ERMETO2
KH50A38S
KH50A38S
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸