P1PG040DS7G0000
PARKER AUTOMATION DIVISION EUROPE
Actuators
Standard cylinder
Series P1P Compact according to ISO 21287- 20-100mm
Powered by
CAD模型選擇
{parker_origa/aktorik/kompaktzylinder/p1p/p1pg_asm.prj},{NB=P1PG040DS7G0000(00)bg},{ZYL=40},{XD=77.00},{AF=12.00},{BG=16.00},{C=6.00},{D=12.00},{D2=5.00},{D3=33.00},{E=56.00},{E1=28.00},{E2=28.50},{FP=50.00},{G=15.25},{ME=10.00},{N=10.00},{PL=8.00},{RR=5.1},{RT1=6.00},{RT2=4.92},{TG=38.00},{TT=8.00},{WH=7.00},{ZA=45.00},{ZB=52.00},{AM=19.00},{KK1=10.00},{KK2=8.16},{D11=5.00},{D12=4.13},{EE1=9.728},{EE2=8.57},{KF1=8.00},{KF2=6.65},{Z1=55.00},{R1=9.00},{R2=9.00},{S=0.00},{M1=5.00},{M2=16.00},{M3=10.00},{R3=12.00},{R4=13.00},{R5=6.00},{P1=34.00},{P2=9.20},{P3=8.00},{P4=5.00},{P5=15.00},{N1=11.50},{SW1=13.00},{SW2=1.00},{SW3=5.00},{SW4=4.00},{D1=M5},{EE=G1/8},{KF=M8},{RT=M6},{KK=M10 x 1,25},{STROKE=0},{SEAL=0},{CONNECT2=0},{CONNECT4=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ZYL
Cylinder diameter
40
40
mm
STROKE
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
確定
SEAL
Type of seals
S...Standard -20°C to +80°C
F...High temperature version -10°C to +120°C Non magnetic function
L...Low temperature version -40°C to +80°C
S...Standard -20°C to +80°C
F...High temperature version -10°C to +120°C Non magnetic function
L...Low temperature version -40°C to +80°C
mm
CONNECT2
Cylinder mounting
0 - Without
pivot bracket with rigid bearing AB7
Clevis bracket MP4
Swivel eye bracket MP6
Clevis bracket AB6
flange MF1/MF2
0 - Without
pivot bracket with rigid bearing AB7
Clevis bracket MP4
Swivel eye bracket MP6
Clevis bracket AB6
flange MF1/MF2
mm
CONNECT4
Sensor
0 - Without
Sensor-PNP 10-30V DC - P8S-GPSHX
Sensor-PNP 10-30V DC - P8S-GPMHX
Sensor-PNP 10-30V DC - P8S-GPFLX
Sensor-PNP 10-30V DC - P8S-GPFTX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GSSHX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GSMHX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GSFLX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GSFTX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GCFPX
Reed-Sensor-PNP 10-120V AC / DC - P8S-GRFLX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GRFLX2
0 - Without
Sensor-PNP 10-30V DC - P8S-GPSHX
Sensor-PNP 10-30V DC - P8S-GPMHX
Sensor-PNP 10-30V DC - P8S-GPFLX
Sensor-PNP 10-30V DC - P8S-GPFTX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GSSHX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GSMHX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GSFLX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GSFTX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GCFPX
Reed-Sensor-PNP 10-120V AC / DC - P8S-GRFLX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GRFLX2
mm
XD
77.00
77.00
mm
AF
12.00
12.00
mm
BG
min
16.00
16.00
mm
C
6.00
6.00
mm
D
Piston rod diameter
12.00
12.00
mm
D1
M5
M5
D2
H8
5.00
5.00
mm
D3
33.00
33.00
mm
EE
Air connection
G1/8
G1/8
E
56.00
56.00
mm
E1
28.00
28.00
mm
E2
28.50
28.50
mm
FP
50.00
50.00
mm
G
15.25
15.25
mm
KF
M8
M8
ME
10.00
10.00
mm
N
h14
10.00
10.00
mm
PL
8.00
8.00
mm
RR
min
5.1
5.1
RT
M6
M6
TG
38.00
38.00
mm
TT
8.00
8.00
mm
WH
7.00
7.00
mm
ZA
+/-0.3
45.00
45.00
mm
ZB
+/-0.6
52.00
52.00
mm
AM
+0 / -0.5
19.00
19.00
mm
KK
M10 x 1,25
M10 x 1,25
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸