P31RB12BNVP
Parker Pneumatic Division
Air Preparation Products
Global Air Preparation System
Powered by
CAD模型選擇
{parkerpdn/frl/global/p3r_asmtab.prj},{NB=P31RB12BNVP},{PR=Global P3 Regulator},{C1=P31RB},{C2=1},{C3=2},{C4=B},{C5=N},{C6=V},{C7=P},{PPATH=p3r_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
P31RB12BNVP
PR
Product
Global P3 Regulator
C1
Series / Size
P31RB - Mini
P31HB - Mini (Common P1 Port Manifold Regulator)
P32RB - Compact
P32HB - Compact (Common P1 Port Manifold Regulator)
P33RA - Standard
P31RB - Mini
P31HB - Mini (Common P1 Port Manifold Regulator)
P32RB - Compact
P32HB - Compact (Common P1 Port Manifold Regulator)
P33RA - Standard
C2
Thread Type
1 - BSPP
2 - BSPT
9 - NPT
1 - BSPP
2 - BSPT
9 - NPT
C3
Port Size
2 - 1/4 inch
2 - 1/4 inch
C4
Relief
B - Relieving
N - Non-relieving
R - Reverse Flow / Relieving
B - Relieving
N - Non-relieving
R - Reverse Flow / Relieving
C5
Adjustments
N - Non-rising Knob
N - Non-rising Knob
C6
Adjustment Range
V - 0 to 2 bar with Square Gauge
S - 0 to 4 bar with Square Gauge
T - 0 to 8 bar with Square Gauge
Z - 0 to 30 PSI; 0 to 2 bar; 0.2 MPa with Round Gauge
M - 3 to 60 PSI; .2 to 4.1 bar; 0.4 MPa with Round Gauge
G - 5 to 125 PSI; .4 to 8.6 bar; 0.8 MPa with Round Gauge
J - 10 to 232 PSI; .7 to 16 bar; 1.6 MPa with Round Gauge
Y - 0 to 30 PSI; 0 to 2 bar; 0.2 MPa without Gauge
L - 3 to 60 PSI; .2 to 4.1 bar; 0.4 MPa without Gauge
N - 5 to 125 PSI; .4 to 8.6 bar; 0.8 MPa without Gauge
H - 10 to 232 PSI; .7 to 16 bar; 1.6 MPa without Gauge
V - 0 to 2 bar with Square Gauge
S - 0 to 4 bar with Square Gauge
T - 0 to 8 bar with Square Gauge
Z - 0 to 30 PSI; 0 to 2 bar; 0.2 MPa with Round Gauge
M - 3 to 60 PSI; .2 to 4.1 bar; 0.4 MPa with Round Gauge
G - 5 to 125 PSI; .4 to 8.6 bar; 0.8 MPa with Round Gauge
J - 10 to 232 PSI; .7 to 16 bar; 1.6 MPa with Round Gauge
Y - 0 to 30 PSI; 0 to 2 bar; 0.2 MPa without Gauge
L - 3 to 60 PSI; .2 to 4.1 bar; 0.4 MPa without Gauge
N - 5 to 125 PSI; .4 to 8.6 bar; 0.8 MPa without Gauge
H - 10 to 232 PSI; .7 to 16 bar; 1.6 MPa without Gauge
C7
Mounting
P - Plastic Panel Mount Nut
P - Plastic Panel Mount Nut
H
104.1 (4.1)
mm (Inch)
W
40 (1.57)
mm (Inch)
D
40 (1.57)
mm (Inch)
A
30.6 (1.20)
mm (Inch)
B
56.8 (2.24)
mm (Inch)
C
61.3 (2.41)
mm (Inch)
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸