07S349A
Parker Pneumatic Division
Air Preparation Products
Prep-Air® II
Powered by
CAD模型選擇
{parkerpdn/frl/prep_air/07s_asmtab.prj},{NB=07S349A},{PR=07S},{C2=3},{OV=49},{EL=A},{C6=},{PPATH=../07s/07s_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PR
Product
07S
C2
Port size
1/2 inch
3/4 inch
1/2 inch
3/4 inch
OV
Operator/Voltage
24VDC, 30 to 145 psi
120/60 Hz, 30 to 145 psi
24VDC, 145 to 200 psi
120/60 Hz, 145 to 200 psi
M12 Male connector, 4 pole, 24VDC
24VDC, 30 to 145 psi
120/60 Hz, 30 to 145 psi
24VDC, 145 to 200 psi
120/60 Hz, 145 to 200 psi
M12 Male connector, 4 pole, 24VDC
EL
Engeneering Level
Current
Current
C6
Port type
NPT
BSPP
NPT
BSPP
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸