PR10-04BSS
Parker Pneumatic Division
Air Preparation Products
Stainless Steel FRLs
Powered by
CAD模型選擇
{parkerpdn/frl/stainless_steel/pr10_pr11_asmtab.prj},{NB=PR10-04BSS},{PR1=Air Line Regulators - Standard},{C1=PR10},{C2=-},{C3=04},{C4=B},{C5=},{C6=SS},{C7=},{C8=},{A=2.36},{A1=2.36},{B=2.35},{B1=2.25},{C=3.684},{C01=4.70},{D=1.38},{E=5.064},{E1=6.08},{PPATH=pr10_pr11_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
PR10-04BSS
PR1
Product
Air Line Regulators - Standard
C1
Series
PR10 - Standard Knob
PR11 - Stainless Steel T-Handle
PR10 - Standard Knob
PR11 - Stainless Steel T-Handle
C2
Port Type
- - NPT
G - BSPP
- - NPT
G - BSPP
C3
Port Size
04 - 1/2 Inch
04 - 1/2 Inch
C4
Pressure Range
B - 0-60 PSIG (0-4.1 bar)
C - 0-125 PSIG (0-8.5 bar)
D - 0-250 PSIG (0-17 bar)
B - 0-60 PSIG (0-4.1 bar)
C - 0-125 PSIG (0-8.5 bar)
D - 0-250 PSIG (0-17 bar)
C5
Options
Blank - Relieving
K - Non-Relieving
Blank - Relieving
K - Non-Relieving
C6
Material
SS - Stainless Steel
SS - Stainless Steel
C7
Options
None
L - Low Temp
P - Panel Mount Nut
None
L - Low Temp
P - Panel Mount Nut
C8
Options
N/A
N/A
A
2.36
Inch
A1
2.36
Inch
B
2.35
Inch
B1
2.25
Inch
C
3.684
Inch
C01
C1
4.70
Inch
D
1.38
Inch
E
5.064
Inch
E1
6.08
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸