R08-02-C000B
Parker Pneumatic Division
Air Preparation Products
Wilkerson FRLs
Powered by
CAD模型選擇
{parkerpdn/frl/wilkerson/r08_asmtab.prj},{NB=R08-02-C000B},{PR=R08 Regulator},{C1=R08},{C2=0},{C3=2},{C4=-},{C5=C},{C6=0},{C7=0},{C8=0},{C9=B},{PPATH=r08_asmtpl.prj},{W=39.88 (1.57)},{B=56.9 (2.24)},{H=104.14 (4.1)},{C=61.21 (2.41)},{D=39.88 (1.56)},{A=30.48 (1.2)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
R08-02-C000B
PR
Product
R08 Regulator
C1
Regulator
R08 - Regulator, Miniature
R08 - Regulator, Miniature
C2
Thread Type
0 - NPT
C - BSPP
0 - NPT
C - BSPP
C3
Port Size
2 - 1/4 Inch
2 - 1/4 Inch
C5
Diaphragm/Spring Options
C - 0-30 PSIG (2 bar), Relieving, Nitrile
D - 0-60 PSIG (4 bar), Relieving, Nitrile
F - 0-125 PSIG (8 bar), Relieving, Nitrile
P - 0-30 PSIG (2 bar), Non-Relieving, Nitrile
W - 0-60 PSIG (4 bar), Non-Relieving, Nitrile
R - 0-125 PSIG (8 bar), Non-Relieving, Nitrile
G - 0-232 PSIG (16 bar), Relieving, Nitrile
S - 0-232 PSIG (16 bar), Non-Relieving, Nitrile
C - 0-30 PSIG (2 bar), Relieving, Nitrile
D - 0-60 PSIG (4 bar), Relieving, Nitrile
F - 0-125 PSIG (8 bar), Relieving, Nitrile
P - 0-30 PSIG (2 bar), Non-Relieving, Nitrile
W - 0-60 PSIG (4 bar), Non-Relieving, Nitrile
R - 0-125 PSIG (8 bar), Non-Relieving, Nitrile
G - 0-232 PSIG (16 bar), Relieving, Nitrile
S - 0-232 PSIG (16 bar), Non-Relieving, Nitrile
C6
Options
0 - None
0 - None
C7
Option 1
0 - None
C - Tamper resistant regulator adjustment
G - Pressure gauge
P - Metal panel nut
0 - None
C - Tamper resistant regulator adjustment
G - Pressure gauge
P - Metal panel nut
C8
Option 2
0 - None
0 - None
C9
Design Level
B - Current
B - Current
W
Dimension
39.88 (1.57)
B
Dimension
56.9 (2.24)
H
Dimension
104.14 (4.1)
C
Dimension
61.21 (2.41)
D
Dimension
39.88 (1.56)
A
Dimension
30.48 (1.2)
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸