B5G1AAHC
Parker Pneumatic Division
Valve Products
Pneumatic Solenoid Valve - B Series
Pneumatic Solenoid Valve - B5 Series
Powered by
CAD模型選擇
{parkerpdn/valve_products/b_series/b5_series/b5_asmtab.prj},{NB=B5G1AAHC},{SERIES=B5 SERIES},{OF=1},{WP=G},{PSTT=1},{PSPE=A},{OVERRIDES=A},{ELL=H},{VOLTAGE=},{OPTIONS=},{EL=C},{P=1},{PPATH=parts/b5_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
B5G1AAHC
SERIES
Series
B5 SERIES
OF
Operator/Function
3-Way, 2-Position
4-Way, 2-Position
4-Way, 3-Position
3-Way, 2-Position
4-Way, 2-Position
4-Way, 3-Position
WP
Way / Position
G = Single Solenoid, NC - Air Return
H = Single Solenoid, NO - Air Return
J = Double Solenoid
M = Double Remote Pilot
X = Single Remote Pilot, NC - Air Return / Spring Assist
Y = Single Remote Pilot, NO - Air Return / Spring Assist
G = Single Solenoid, NC - Air Return
H = Single Solenoid, NO - Air Return
J = Double Solenoid
M = Double Remote Pilot
X = Single Remote Pilot, NC - Air Return / Spring Assist
Y = Single Remote Pilot, NO - Air Return / Spring Assist
PSTT
Port Size / Thread Type
1 = 1/4 Inch NPT, Inline
2 = 3/8 Inch NPT, Inline
1 = 1/4 Inch NPT, Inline
2 = 3/8 Inch NPT, Inline
PSPE
Pilot Source/Pilot Exhaust
A = Internal, Port 1 / Tapped M5
B = Internal, Port 1 / Vented
K = External, Body / Tapped M5
A = Internal, Port 1 / Tapped M5
B = Internal, Port 1 / Vented
K = External, Body / Tapped M5
OVERRIDES
Overrides
A = No Override
B = Flush, Non - Locking
C = Flush, Locking
D = Extended, Non - Locking
E = Extended, Locking
X = Valve Less 15 mm Solenoid
A = No Override
B = Flush, Non - Locking
C = Flush, Locking
D = Extended, Non - Locking
E = Extended, Locking
X = Valve Less 15 mm Solenoid
ELL
Enclosures / Lead Lenght
H = 1/2 Inch NPT Conduit, 18 Inch Leads
5 = 15mm 3-Pin DIN 43650C (Male Only)
H = 1/2 Inch NPT Conduit, 18 Inch Leads
5 = 15mm 3-Pin DIN 43650C (Male Only)
VOLTAGE
Voltage
N/A
N/A
OPTIONS
Options
Blank - None
Blank - None
EL
Engineering Level
C - Engineering Level
C - Engineering Level
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews