您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
PHOENIX CONTACT 1203411
PHOENIX CONTACT
Plant equipment, tool
Hand tool
Special purpose hand tool
Hole punch
Powered by
CAD模型選擇
{phoenix_contact/21/04/51/16/1203411.prj},{NB=1203411},{MANUID=1203411},{AAO663=4017918018252},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=82073010},{AAO676=1203411},{DESCSHORT=Stamping bit},{DESCLONG=Stamping bit, silver},{MANUTYPEDESC=PPS-ST (5,5X12)Q},{PREVIEW=../../../_pool_/ec/18/94054_2000_int_04.png},{AAW338=Stamping bit},{AAU734=Stamping bit, for elongated hole: 5.5 x 12 mm},{AAO057=PPS-ST (5,5X12)Q},{INTNO=4017918018252},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=12},{COO=DE},{DEEPLINK=Deeplink},{AAQ326=http://www.phoenixcontact.net/product/1203411},{AAO677=PHOENIX CONTACT GmbH & Co. KG},{ORDERUNIT=C62},{CONTENTUNIT=C62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1203411
DESCSHORT
Short Description
Stamping bit
DESCLONG
Long Description
Stamping bit, silver
MANUTYPEDESC
Manufacturer Type Description
PPS-ST (5,5X12)Q
PREVIEW
Preview
AAO663
GTIN
4017918018252
AAW338
Manufacturer product designation
Stamping bit
AAU734
Manufacturer product description
Stamping bit, for elongated hole: 5.5 x 12 mm
AAO057
Product type
PPS-ST (5,5X12)Q
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918018252
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82073010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求