您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
PHOENIX CONTACT 2907946
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Modular serial built-in device for electrical circuit distributors
Multifunction measuring instrument serial built-in
Powered by
CAD模型選擇
{phoenix_contact/27/14/23/30/2907946.prj},{NB=2907946},{MANUID=2907946},{AAF040=0.560},{AAO663=4055626260372},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=90303100},{AAO676=2907946},{DESCSHORT=Measuring instrument},{DESCLONG=Multifunctional energy measuring device with integrated Modbus/TCP and PROFINET interface for measuring electrical parameters in low-voltage installations up to 690 V.},{MANUTYPEDESC=EEM-MA770-PN},{PREVIEW=../../../_pool_/c1/dc/105341_2000_int_04.png},{INTNO=4055626260372},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=47},{BAB392=CE},{AAH680=Yes},{AAH681=Yes},{AAH683=No},{AAH684=No},{AAH685=Yes},{AAH686=Yes},{AAH682=No},{AAW338=Measuring instrument}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MANUID
Product number of the Manufacturer
2907946
DESCSHORT
Short Description
Measuring instrument
DESCLONG
Long Description
Multifunctional energy measuring device with integrated Modbus/TCP and PROFINET interface for measuring electrical parameters in low-voltage installations up to 690 V.
MANUTYPEDESC
Manufacturer Type Description
EEM-MA770-PN
PREVIEW
Preview
INTNO
International product number
4055626260372
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
47
BAB392
certificate/approval
CE
AAF040
net weight
0.560
kg
AAH680
ampere meter present
Yes
AAH681
blind power meter present
Yes
AAH683
frequency meter present
No
AAH684
pulse counter present
No
AAH685
voltmeter present
Yes
AAH686
effective power measurement device present
Yes
AAH682
tachometer present
No
AAO663
GTIN
4055626260372
AAW338
Manufacturer product designation
Measuring instrument
AAU734
Manufacturer product description
Multifunctional energy measuring device with integrated Modbus/TCP and PROFINET interface for measuring electrical parameters in low-voltage installations up to 690 V.
AAO057
Product type
EEM-MA770-PN
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90303100
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews