PHMC120-S-50-S40-L-W
PISCO Korea
Motion Equipment
Ball Screw Type
PHMC Series
Powered by
CAD模型選擇
{pisco_kr/motion_equipment/ball_screw_type/phmc_series/phmc_120_asmtab.prj},{NB=PHMC120-S-50-S40-L-W(0M)},{MODEL=PHMC},{TYPE=C : Clean Robot, Ball Screw Type},{BS=120},{SH=S},{STROKE=50},{POS=0},{MT=S},{MM=M},{MC=40},{MB=},{SPEED=L},{RC=W},{SENSOR=},{ST=},{STROKEX=[50:1200]},{BSNB=120},{PPATH=parts/phmc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
TYPE
Type
C : Clean Robot, Ball Screw Type
BS
Body Size
120
mm
SH
Shape
S : Straight
L : Left
R : Right
U : Under
S : Straight
L : Left
R : Right
U : Under
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
POS
Carriage Position
mm
Enter value for POS
Carriage Position
mm
cm
inch
ft
確定
MT
Motor Type
S : Servo Motor
T : Stepping Motor
S : Servo Motor
T : Stepping Motor
MM
Motor Maker
M : MITSUBISHI
Y : YASKAWA
P : PANASONIC
S : SANKYO
M : MITSUBISHI
Y : YASKAWA
P : PANASONIC
S : SANKYO
MC
Motor Capacity
40 : 400W
40 : 400W
MB
Motor Brake
None : Without Brake
B : With Brake
None : Without Brake
B : With Brake
SPEED
Speed
L : 500mm/s
N : 1000mm/s
H
L : 500mm/s
N : 1000mm/s
H
mm/s
RC
Robot Color
W : White
None : Black (Standard)
W : White
None : Black (Standard)
SENSOR
Sensor
None : Proximity LED Sensor
E1 : PANASONIC (PM-L25)
E2 : OMRON (EE-SX674A) (Standard)
None : Proximity LED Sensor
E1 : PANASONIC (PM-L25)
E2 : OMRON (EE-SX674A) (Standard)
ST
Surface Treatment
None : Without Surface Treatment
S1 : Screw Shaft-Raydent
S2 : Screw Shaft+Nut-Raydent
None : Without Surface Treatment
S1 : Screw Shaft-Raydent
S2 : Screw Shaft+Nut-Raydent
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸