您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
PHRC160-S-100-20-L
PISCO Korea
Motion Equipment
Ball Screw Type
PHRC Series
Powered by
CAD模型選擇
{pisco_kr/motion_equipment/ball_screw_type/phrc_series/phrc_160_asmtab.prj},{NB=PHRC160-S-100-20-L(0)},{MODEL=PHR},{TYPE=C : Clean Robot, Ball Screw Type},{BS=160},{SH=S},{STROKE=100},{POS=0},{MC=20},{MB=},{SPEED=L},{RC=},{SENSOR=},{ST=},{RG=},{RGR=},{C=},{PPATH=parts/phrc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
MODEL
Model no.
PHR
TYPE
Type
C : Clean Robot, Ball Screw Type
BS
Body Size
160
mm
SH
Shape
S : Straight
L : Left
R : Right
U : Under
S : Straight
L : Left
R : Right
U : Under
STROKE
Stroke
POS
Slider translation
MC
Motor Capacity
20 : 200W
40 : 400W
75 : 750W
20 : 200W
40 : 400W
75 : 750W
W
MB
Motor Brake
None : Without Brake
B : With Brake
None : Without Brake
B : With Brake
SPEED
Speed
L : 250 mm/s
N : 500 mm/s
H : 1000 mm/s
P : 1500 mm/s
L : 250 mm/s
N : 500 mm/s
H : 1000 mm/s
P : 1500 mm/s
RC
Robot Color
None : White
B : Black Anodizing
None : White
B : Black Anodizing
SENSOR
Sensor
None : External DC-24V Proximity LED Sensor (Standard)
E1 : SUNX (PM-Y65)
E2 : OMRON (EE-SX674A)
E3 : SUNX (PM-L25)
None : External DC-24V Proximity LED Sensor (Standard)
E1 : SUNX (PM-Y65)
E2 : OMRON (EE-SX674A)
E3 : SUNX (PM-L25)
ST
Surface Treatment
None : Without Surface Treatment
R1 : LM Rail-Raydent
R2 : LM Rail+Block-Raydent
S1 : Screw Shaft-Raydent
S2 : Screw Shaft+Nut-Raydent
RS1 : LM Rail & Screw Shaft-Raydent
RS2 : LM Rail+Block & Screw Shaft+Nut-Raydent
None : Without Surface Treatment
R1 : LM Rail-Raydent
R2 : LM Rail+Block-Raydent
S1 : Screw Shaft-Raydent
S2 : Screw Shaft+Nut-Raydent
RS1 : LM Rail & Screw Shaft-Raydent
RS2 : LM Rail+Block & Screw Shaft+Nut-Raydent
RG
Reduction Gear
None : Without Reduction Gear
G : With Reduction Gear
None : Without Reduction Gear
G : With Reduction Gear
RGR
Reduction Gear Ratio
Blank : None
Blank : None
C
Cableveyor
None : Without Cableveyor
C : With Cableveyor
None : Without Cableveyor
C : With Cableveyor
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸