SS1232CC1C1L
Pneumax
Process automation technology
1/2 NPT Solenoid valves - Intrinsically safe Exia
Powered by
CAD模型選擇
{pneumax/automazione_di_processo/ev_exia12/ev_32ss_asmtab.prj},{NB=SS1232CC1C1L},{V=SS32},{T=1},{PMAX=10 [bar]},{PF=3500 [Nl/min]},{CN=1/2 NPT},{PPMIN=3 [bar]},{CV=3,55},{KV=53,03},{PPATH=componenti/elettrovalvole_exia_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
T
Voltage
1= 24 V DC 33 mA
1= 24 V DC 33 mA
PMAX
Max working pressure
10 [bar]
PF
Flow rate at 6 bar with Δp= 1
3500 [Nl/min]
CN
Connections
1/2 NPT
PPMIN
Minimum piloting pressure
3 [bar]
CV
Cv
3,55
KV
kv
53,03
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews