MPS-A4540F-SJ54DA
Rockwell Automation
Motion Control
Servo Motors - Rotary Motors
Powered by
CAD模型選擇
{rockwellautomation/motion_control/servo_motors_rotary_motors/kinetix_mps_sm.prj},{NB=MPS-A4540F-SJ54DA},{CN=MPS-A4540F-SJ54DA},{DESC=Bulletin MPS - Stainless Steel Servo Motors Product, 230 V, Frame Size 45 = 130 mm (5.12 in.), Stack Length 40 = 101.6 mm (4.0 in.), 3000 RPM, Single-turn High-resolution Encoder. Keyed Shaft Extension, Circular DIN Connector on 3 Meter Cable, 24V DC Brake, IEC Metric, Tapped Mounting Holes (Type FT)},{NPW=16.520},{STEP=Rockwell Automation-MPS-x4540x-xJ54DAMPS-x4540x-xJ54DA.STEP},{PRIORITY=3A253_MPS_Priority: 183}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CN
Catalog Number
MPS-A4540F-SJ54DA
MPS-A4540F-SJ54DA
DESC
Description
Bulletin MPS - Stainless Steel Servo Motors Product, 230 V, Frame Size 45 = 130 mm (5.12 in.), Stack Length 40 = 101.6 mm (4.0 in.), 3000 RPM, Single-turn High-resolution Encoder. Keyed Shaft Extension, Circular DIN Connector on 3 Meter Cable, 24V DC Brake, IEC Metric, Tapped Mounting Holes (Type FT)
Bulletin MPS - Stainless Steel Servo Motors Product, 230 V, Frame Size 45 = 130 mm (5.12 in.), Stack Length 40 = 101.6 mm (4.0 in.), 3000 RPM, Single-turn High-resolution Encoder. Keyed Shaft Extension, Circular DIN Connector on 3 Meter Cable, 24V DC Brake, IEC Metric, Tapped Mounting Holes (Type FT)
NPW
Nett Product Weight
16.520
16.520
kg
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews