CASC.25x38
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/guide_bush_casc_cabsc.prj},{NB=CASC.25x38},{D1=25},{D2=40},{D3=63},{D4=50},{D5=5.5},{D6=10},{L1=23},{L3=5.7},{L4=23},{L=38},{MAT=Case Hardened Steel},{INFO=Assembly recommendation:D1≤16: 3 x DIN 6912;D1>16: 3 x DIN 912},{STD=ISO 9448-4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CODE
Code
CASC.25x38
CASC.25x38
D1
Inner diameter
25
25
mm
D2
External diameter
40
40
mm
D3
63
63
mm
D4
50
50
mm
D5
5.5
5.5
mm
D6
10
10
mm
L1
23
23
mm
L3
5.7
5.7
mm
L4
23
23
mm
L
Length
38
38
mm
MAT
Material
Case Hardened Steel
Case Hardened Steel + Bronze
Case Hardened Steel
Case Hardened Steel + Bronze
HAR
Hardness
61-63 HRC
INFO
Information
Assembly recommendation:D1≤16: 3 x DIN 6912;D1>16: 3 x DIN 912
STD
Standard
ISO 9448-4
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸