2-76-CIR-0825-S
RWM Casters
Casters
Dual Wheel Casters (600 to 40,000 lbs. Capacity)
Powered by
CAD模型選擇
{rwmcasters/casters/dual_wheel_casters/2_76_series_caster_asmtab.prj},{NB=2-76-CIR-0825-S},{CT=S},{FIN=Blue Powder Coat},{WD=8},{WW=2.50000000},{BRNG=R},{WT=CI},{TPO=},{OH=10.50000000},{AL=8.25000000},{WL=0.100},{SLO=},{WB=},{GS=},{PPATH=2_76_series_caster_asmtpl.prj},{NOTE=Rigid Info}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
2-76-CIR-0825-S
2-76-CIR-0825-S
CT
Caster Type Selection
Swivel Caster
Rigid Caster
Swivel Caster
Rigid Caster
FIN
Finish
Blue Powder Coat
WD
Wheel Diameter
8
8
Inch
WW
Wheel Width
2 1/2
3
2 1/2
3
Inch
AD
Axle Dimension
3/4
Inch
BRNG
Bearing Selection
Straight Roller Bearing
Ball Bearing
Tapered Roller Bearing
Straight Roller Bearing
Ball Bearing
Tapered Roller Bearing
WT
Wheel Type Selection
Cast Iron
Durastan
Rubber on Iron-EHT
Urethane on Iron
Rubber on Iron
Cast Iron
Durastan
Rubber on Iron-EHT
Urethane on Iron
Rubber on Iron
CAP
Capacity
4000
4000
lbs.
TPO
Top Plate Selection
Standard Top Plate
90ST (6 x 7 - Bolt Hole Spacing 4-5/8 x 5-1/2 Slotted to 4-3/8 x 5-5/8, Bolt Size 1/2)
75ST (4-1/2 x 6-1/2 - Bolt Hole Spacing 2-7/16 x 4-15/16 Slotted to 3-3/8 x 5-1/4, Bolt Size 1/2)
Standard Top Plate
90ST (6 x 7 - Bolt Hole Spacing 4-5/8 x 5-1/2 Slotted to 4-3/8 x 5-5/8, Bolt Size 1/2)
75ST (4-1/2 x 6-1/2 - Bolt Hole Spacing 2-7/16 x 4-15/16 Slotted to 3-3/8 x 5-1/4, Bolt Size 1/2)
OAH
Overall Height
10 1/2
10 1/2
Inch
SL
Swivel Lead
2 3/4
2 3/4
Inch
WGHT
Approx. Weight
52.0
52.0
lbs.
SLO
Swivel Lock Selection
w/o Swivel Lock
with Weld-on Swivel Lock
with Demountable Swivel Lock
w/o Swivel Lock
with Weld-on Swivel Lock
with Demountable Swivel Lock
WB
Wheel Brake Selection
w/o Wheel Brake
with Cam Wheel Brake
with Poly Cam Wheel Brake
w/o Wheel Brake
with Cam Wheel Brake
with Poly Cam Wheel Brake
GS
Grease Options
w/ Standard Lubrication
w/ High Temperature Lubrication
w/ Low Temperature Lubrication
w/ Standard Lubrication
w/ High Temperature Lubrication
w/ Low Temperature Lubrication
NOTE
Rigid Info
Rigid Info
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸