2-95-CIR-1030-S
RWM Casters
Casters
Dual Wheel Casters (600 to 40,000 lbs. Capacity)
Powered by
CAD模型選擇
{rwmcasters/casters/dual_wheel_casters/2_95_series_caster_asmtab.prj},{NB=2-95-CIR-1030-S},{CT=S},{FIN=Blue Powder Coat},{WD=10},{WW=3.00000000},{BRNG=R},{WT=CI},{OH=12.75000000},{AL=8.25000000},{WL=0.100},{SLO=},{WB=},{GS=},{NOTE=Rigid Info},{PPATH=2_95_series_caster_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
2-95-CIR-1030-S
2-95-CIR-1030-S
CT
Caster Type Selection
Swivel Caster
Rigid Caster
Swivel Caster
Rigid Caster
FIN
Finish
Blue Powder Coat
WD
Wheel Diameter
10
10
Inch
WW
Wheel Width
3
4
3
4
Inch
AD
Axle Dimension
3/4
Inch
BRNG
Bearing Selection
Straight Roller Bearing
Ball Bearing
Tapered Roller Bearing
Straight Roller Bearing
Ball Bearing
Tapered Roller Bearing
WT
Wheel Type Selection
Cast Iron
Durastan
Forged Steel
Omega
Rubber on Iron-EHT
Ultra Thick Urethane
Urethane on Iron
Rubber on Iron
Cast Iron
Durastan
Forged Steel
Omega
Rubber on Iron-EHT
Ultra Thick Urethane
Urethane on Iron
Rubber on Iron
CAP
Capacity
8000
8000
lbs.
OH
Overall Height
12 3/4
12 3/4
Inch
SL
Swivel Lead
2 9/16
2 9/16
Inch
WGHT
Approx. Weight
74.0
74.0
lbs.
SLO
Swivel Lock Selection
w/o Swivel Lock
with Weld-on Swivel Lock
with Demountable Swivel Lock
w/o Swivel Lock
with Weld-on Swivel Lock
with Demountable Swivel Lock
WB
Wheel Brake Selection
w/o Wheel Brake
with Cam Wheel Brake
with Poly Cam Wheel Brake
w/o Wheel Brake
with Cam Wheel Brake
with Poly Cam Wheel Brake
GS
Grease Options
w/ Standard Lubrication
w/ High Temperature Lubrication
w/ Low Temperature Lubrication
w/ Standard Lubrication
w/ High Temperature Lubrication
w/ Low Temperature Lubrication
NOTE
Rigid Info
Rigid Info
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸