LCS-80B-12x12
Sakai Manufacturing Co., Ltd.
Precision shaft fitting series
Leaf spring type
Powered by
CAD模型選擇
{sakai_mfg/precision_shaft_fitting_series/leaf_spring_type/lcs_b_asmtab.prj},{NB=LCS-80B-12x12},{AT=80},{AE=0.02},{AD=1},{AAD=±0.58},{MRS=10000},{TRO=1.18×10^5},{TRL=2.04×10^5},{ASC=74},{MOI=5.16×10^-4},{MA=0.78},{SHD1=12},{SHD2=12},{D=6-10},{A=80},{E=57},{P=36},{L=63.8},{S=31.90},{T=19.8},{J=29.0},{G=5.8},{M=M8/M6},{VER=4},{MXX=0.000},{MXX1=0.0},{PPATH=lcs_b/lcs_b_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Order number
LCS-80B-12x12
LCS-80B-12x12
AT
Allowable torque
80
80
Nm
AE
Allowable eccentricity
0.02
mm
AD
Allowable declination (one side)
1
deg
AAD
Allowable axial displacement
±0.58
±0.58
mm
MRS
Maximum rotation speed
10000
min^-1
TRO
Torsional rigidity-overall
1.18×10^5
1.18×10^5
Nm/rad
TRL
Torsional rigidity-leaf spring only
2.04×10^5
2.04×10^5
Nm/rad
ASC
Axial spring constant
74
74
N/mm
MOI
Moment of inertia
5.16×10^-4
5.16×10^-4
kgm^2
MA
Mass
0.78
0.78
kg
SHD1
Shaft hole diameter
12
13
14
15
16
17
18
19
20
22
24
25
28
30
32
35
12
13
14
15
16
17
18
19
20
22
24
25
28
30
32
35
SHD2
Shaft hole diameter
12
13
14
15
16
17
18
19
20
22
24
25
28
30
32
35
12
13
14
15
16
17
18
19
20
22
24
25
28
30
32
35
A
Dimension
80
80
mm
E
Dimension
57
57
mm
P
Dimension
36
36
mm
L
Dimension
63.8
63.8
mm
S
Dimension
31.90
31.90
mm
T
Dimension
19.8
19.8
mm
J
Dimension
29.0
29.0
mm
G
Dimension
5.8
5.8
mm
M
Screw size
M8/M6
M8/M6
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸