1-36-1006-B4
SDN Präzisionstechnik
Machine elements
Indexing plunger
Powered by
CAD模型選擇
{sdn/machine_elements/indexing_plunger/indexing_plunger_with_pull_ring_asmtab.prj},{NB=1-36-1006-B4(3004)},{THREAD=},{MAT=1},{NUT=},{RP=},{D1=4},{F2X=12},{WB=4.0},{LODLEVEL=300},{D21=M6},{D22=M6x0.75},{F11=3},{F12=6},{ON1=06},{ON2=06},{NDM=6},{SHOP=www.sdn-tec.shop},{P=5.3},{PPATH=small_oh/parts/indexing_plunger_with_pull_ring_asmtpl.prj},{D3X=14},{L1X=23},{L2X=4},{L3X=12},{SWX=6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ARTNR
Model Number
1-36-1006-B4
1-36-1006-B4
THREAD
Thread
Regular thread
Fine thread
Regular thread
Fine thread
MAT
Material
Galvanized steel
Stainless steel
Galvanized steel
Stainless steel
NUT
Lock Nut
No
Yes
No
Yes
D1
Bolt Diameter
4
4
mm
D2
Thread Diameter
M6
M6
mm
D3
Diameter
14
14
mm
L1
Length
23
23
mm
L2
Length
4
4
mm
L3
Length
12
12
mm
SW
Wrench size
6
6
mm
F1
Spring Force Start
3
3
N
F2
Spring Force End
12
12
N
WB
Position
mm
Enter value for WB
Position
mm
cm
inch
ft
確定
LODLEVEL
Level of Detail
High
Low
High
Low
SHOP
Shop
www.sdn-tec.shop
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews