SGFlex-3FB-120.05 23-30/RO-029
SGF
SGFlex-3F SERIES
SGFlex-3FB
Powered by
CAD模型選擇
{sgf/sgflex_3f_series/sgflex_3fb/sgflex_3fb_asmtab.prj},{NB=SGFlex-3FB-120.05_23-30/RO-029},{IDNR= },{VER=7},{GS=SGFlex-120.05},{NM=740},{B=29},{PPATH=../../flexible_coupling_assembly/assemblies/sgflex_3fb_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CNSORDERNO
Product name
SGFlex-3FB-120.05_23-30/RO-029
SGFlex-3FB-120.05_23-30/RO-029
GS
Flexible coupling
SGFlex-120.05
SGFlex-120.05
NM
Nominal torque
740
740
Nm
TK
Bolt circle diameter
120
120
mm
D
Diameter flexible coupling
162.000
162.000
mm
E
Width flexible coupling
30.000
30.000
mm
K
length bush
23.000
23.000
mm
J
Outer Diameter
30.000
30.000
mm
VFB
Screw for jack - Cap screw + washer
M16x75
M16x75
L
Flange length
90.000
90.000
mm
B
Bore
Pilot hole Ø29mm
Without drilling
30 F7
35 F7
40 F7
42 F7
45 F7
50 F7
55 F7
60 F7
65 F7
70 F7
1.625" G7
1.875" G7
2.125" G7
2.250" G7
2.375" G7
2.500" G7
Pilot hole Ø29mm
Without drilling
30 F7
35 F7
40 F7
42 F7
45 F7
50 F7
55 F7
60 F7
65 F7
70 F7
1.625" G7
1.875" G7
2.125" G7
2.250" G7
2.375" G7
2.500" G7
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸