SKF F3BBD 115-SRB-SRH
SKF
Bearings units and housings
Bearing units
Roller bearing units with a flanged housing
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_units/roller_bearing_units_with_a_flanged_housing/afc_2000.prj},{NB=SKF_F3BBD 115-SRB-SRH},{DESIGNATION=F3BBD 115-SRB-SRH},{TYPE=F3BBD},{VAR=Set screws},{SEALING=Radial lip seal},{BPOS=Locating},{DA=49.213},{D2=73.787},{A=57.150},{A1=14.288},{B=73.025},{H=185.738},{H1=74.625},{H2=131.763},{J=69.850},{J1=41.275},{L=107.950},{L1=101.600},{N=14.288},{SS=47.625},{S=0.794},{T=80.963},{SPEED1=4100},{MASS=3.084428116},{BEAR=476210-115 C},{NUT=3/8-24 UNF-3A x 1/2\"},{SUP=suppressed},{B11=90.000},{B12=23.000},{S2CON=0.000},{S2SET=59.868},{PPATH=parts/afc_2000_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
DESIGNATION
Designation
F3BBD 115-SRB-SRH
F3BBD 115-SRB-SRH
VAR
Variant
Set screws
Set screws
SEALING
Sealing solution
Radial lip seal
BPOS
Bearing position
Locating
Locating
DA
da - Shaft diametar
49.213
49.213
mm
D2
d2 - Collar outer diameter
73.787
73.787
mm
A
A - Housing width
57.150
57.150
mm
A1
A1 - Flange thickness
14.288
14.288
mm
B
B - Inner ring width
73.025
73.025
mm
H
H-Overall height
185.738
185.738
H1
H1-Distance from bearing centre line to bolt holes
74.625
74.625
H2
H2-Distance from bearing centre line to bottom of flange
131.763
131.763
J
J - Bolt distance or pitch diameter
69.850
69.850
mm
J1
J1-Bolt distance, vertical
41.275
41.275
L
L - Housing length
107.950
107.950
mm
L1
L1-Flange length
101.600
101.600
N
N - Bolt hole diameter
14.288
14.288
mm
SS
s - Distance from locking device side face to bearing centre
47.625
47.625
mm
S
S - Centre line of locating support
0.794
mm
T
T - Total width
80.963
80.963
mm
SPEED1
Limiting speed
4100
4100
r/min
MASS
Mass bearing unit
3.084428116
3.084428116
g
SUP
Suppressed
suppressed
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews