SKF NJ 2217 ECM
SKF
Bearings units and housings
Roller bearings
Cylindrical roller bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/roller_bearings/cylindrical_roller_bearings/bc1_001_101.prj},{NB=SKF_NJ 2217 ECM},{DD=85.000},{D=150.000},{B=36.000},{DD1=107.000},{D3=0.000},{F=100.500},{E=136.500},{C2=0.000},{BB=0.000},{R12A=2.000},{R12B=2.000},{R34A=2.000},{R34B=2.000},{R34C=0.000},{R34D=2.000},{R34E=2.000},{SS=2.000},{PITCH=118.500},{DW=18.000},{LW=26.000},{DDAMIN=96},{DDAMAX=98},{DDBMIN=110},{DAMIN=0},{DAMAX=139},{DBMIN=0},{RAMAXA=2.00},{RAMAXB=2.00},{RBMAXA=2.00},{RBMAXB=2.000},{LOAD1=250.000},{LOAD2=280.000},{LOAD3=34.500},{SPEED1=4800},{SPEED2=5300},{Z=17.000},{II=1.000},{MASS=2.841},{B1=MIN},{B2=0.000},{RDD=0.000},{RDD1=0.000},{RB1=0.000},{RB2=0.000},{RR34=0.000},{DESIGNATION=NJ 2217 ECM},{VAR=CNJ},{C=36},{D1A=130.3},{D1B=131},{BB1=},{HH=},{TB=},{KR=0.2},{EE=0.3},{RING=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
DESIGNATION
Designation
NJ 2217 ECM
NJ 2217 ECM
RING
Angle ring
No angle ring
No angle ring
VAR
Design variant/feature
CNJ
CNJ
DD
d - Bore diameter
85.000
85.000
mm
D
D - Outside diameter
150.000
150.000
mm
B
B - Width
36.000
36.000
mm
C
C - Width outer ring (NUB, NJF)
36
36
mm
D1B
D1 - Shoulder diameter outer ring
131
131
mm
R12
r1,2 min. - Corner radius
2.000
2.000
mm
LOAD1
C - Basic dynamic load rating
250.000
250.000
kN
LOAD2
C0 - Basic static load rating
280.000
280.000
kN
LOAD3
Pu - Fatigue load limit
34.500
34.500
kN
SPEED1
Speed rating - Reference speed
4800
4800
r/min
SPEED2
Speed rating - Limiting speed
5300
5300
r/min
BEARING
Designation bearing
NJ 2217 ECM
NJ 2217 ECM
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸