VXE2250-03-5G1
SMC
bp1_process_valve
VXE 2 Port Solenoid Valve, Energy Saving Type
Powered by
CAD模型選擇
{smc/bp1_process_valve/vxe/vxe21_22_23.prj},{NB=VXE2250-03-5G1},{IDNR=},{MODEL=VXE22},{MODEL2=22},{ORIFICEINF=ø8, ø10},{PORT=(03) 3/8},{PORT2=03},{ORIFICE=5},{OPTION=},{SUFFIX=},{THREAD=},{VOLTAGE=5},{ENTRY=G},{BRACKET=},{P=3/8},{PN=16.662},{A=30},{B=50},{C=85.0},{D=35},{E=14.0},{F=22.5},{H=32},{J=M5},{JN=5},{K=8},{M=23.0},{QG=33.0},{QC=51.5},{QT=103.5},{QD=68.5},{RG=59.0},{RC=54.0},{RT=54.0},{RD=55.0},{SD=56.5},{ST=72.5},{T=100.0},{U=0},{W=0},{X=0},{Y=0.0},{AA=28.7},{AB=0.0},{AC=0.0},{AD=0.0},{AE=10.5},{AF=28.7},{AG=10.2},{AH=0.5},{AI=16.2},{AJ=43.4},{AK=22.4},{AL=32.0},{AM=9.4},{AN=29.0},{AO=24.8},{AP=10.6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ORIFICEINF
Orifice diameter
ø8, ø10
ø8, ø10
mm
PORT
Port size
(03) 3/8
(03) 3/8
ORIFICE
Orifice diameter
(5) 8 mm
(6) 10 mm
(5) 8 mm
(6) 10 mm
OPTION
Solenoid valve option
() NBR - Brass(C37)
(A) FKM - Brass(C37)
(G) NBR - Stainless steel
(H) FKM - Stainless steel
(L) FKM - Stainless steel - high corrosive
(M) FKM - Stainless steel - non-leak
(V) FKM - Brass(C37) - non-leak
() NBR - Brass(C37)
(A) FKM - Brass(C37)
(G) NBR - Stainless steel
(H) FKM - Stainless steel
(L) FKM - Stainless steel - high corrosive
(M) FKM - Stainless steel - non-leak
(V) FKM - Brass(C37) - non-leak
SUFFIX
Suffix
() None
(Z) Oil-free
() None
(Z) Oil-free
THREAD
Thread
() Rc
(T) NPTF
(F) G
(N) NPT
() Rc
(T) NPTF
(F) G
(N) NPT
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
ENTRY
Electrical entry
(G) Grommet
(C) Conduit
(T) With conduit terminal
(TL) With conduit terminal and light
(D) DIN terminal
(DL) DIN terminal with light
(DO) DIN terminal (without connector and with gasket)
(G) Grommet
(C) Conduit
(T) With conduit terminal
(TL) With conduit terminal and light
(D) DIN terminal
(DL) DIN terminal with light
(DO) DIN terminal (without connector and with gasket)
BRACKET
Bracket
() None
(B) With bracket
() None
(B) With bracket
P
3/8
3/8
A
30
30
mm
B
50
50
mm
C
85.0
85.0
mm
D
35
35
mm
E
14.0
14.0
mm
F
22.5
22.5
mm
H
32
32
mm
J
M5
M5
K
8
8
mm
M
23.0
23.0
mm
Q
33.0
33.0
mm
R
59
59
mm
S
0.0
mm
T
100.0
100.0
mm
U
0
0
mm
W
0
0
mm
X
0
0
mm
Y
0.0
0.0
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸