CXSM15-10R
SMC
bp2_combination_cylinder
CXS Dual Rod Cylinder
Powered by
CAD模型選擇
{smc/bp2_combination_cylinder/cxs/cxs_r_asmtab.prj},{NB=CXSM15-10R(0_0)},{BORE=15},{BEAR=M},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD1=},{STROKE=10},{SSX=10,20,30,40,50},{POS=0},{SWA=30.5},{SWB=24.5},{THREAD2=0},{A=58.0},{B=20},{C=56},{D=18},{E=9.0},{F=2xM5x0.8},{G=45},{H=25},{I=5.00},{J=10.0},{K=9},{L=30},{M=2 x dia 4.3 through 2 x dia 8 counterbore depth 4.4},{N=2xM4x0.7 thread depth 6},{NN=8},{O=Width across flats 13},{P=48.0},{Q=10.00},{QQ=10.0},{R=38.5},{T=0.0},{TT=5.0},{U=8},{UU=2x2xM5x0.8 thread depth 4.5},{V=4xM4x0.7 thread depth 5},{W=2xM5x0.8 thread depth 8},{K1=8.5},{OH=13},{PPATH=cxs_r/assembly/cxs_r_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BORE
Bore size
15
15
mm
BEAR
Bearing type
(M) Slide bearing
(L) Ball bushing bearing
(M) Slide bearing
(L) Ball bushing bearing
AUTOSWITCH
Auto switch
(-) Without autoswitch
Y69A Solid state-General-Grommet-Indicator light:Yes-3 wire(NPN)-Perpendicular
Y59A Solid state-General-Grommet-Indicator light:Yes-3 wire(NPN)-In line
Y7PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
Y7P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
Y69B Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
Y59B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
F7NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(NPN)-Perpendicular
F7NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(NPN)-In line
Y7PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
Y7PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
Y7BWV Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
Y7BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
Y7BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
Z76 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
Z73 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
Z80 Reed-General-Grommet-Indicator light:No-2 wire-In line
(-) Without autoswitch
Y69A Solid state-General-Grommet-Indicator light:Yes-3 wire(NPN)-Perpendicular
Y59A Solid state-General-Grommet-Indicator light:Yes-3 wire(NPN)-In line
Y7PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
Y7P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
Y69B Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
Y59B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
F7NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(NPN)-Perpendicular
F7NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(NPN)-In line
Y7PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
Y7PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
Y7BWV Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
Y7BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
Y7BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
Z76 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
Z73 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
Z80 Reed-General-Grommet-Indicator light:No-2 wire-In line
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
THREAD1
Port thread type
(-) M5x0.8
(-) M5x0.8
STROKE
Stroke
10.000
20.000
30.000
40.000
50.000
10.000
20.000
30.000
40.000
50.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
THREAD2
Thread on/off
on
off
on
off
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸