A CLKQCA50-157RA(0)
SMC
bp2_specialty_cylinder
CKQ Pin Clamp Cylinder
Powered by
CAD模型選擇
{smc/bp2_specialty_cylinder/ckq/clkq_assy.prj},{NB=A_CLKQCA50-157RA(0)},{IDNR=},{MODEL=CLKQ50},{PIN=15.7},{HOLE=16},{BODY=C},{MOUNTING=A},{THREAD=},{GUIDE=R},{CLAMP=A},{POS=0},{SHIM=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{P=1/4},{P1=1/8},{D=15.7},{SR=6.1},{H1=29},{H2=31},{A=11.0},{T=7},{L1=222},{L2=224}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PIN
Guide pin diameter
15.7
15.7
mm
HOLE
Hole diameter of the work
16
16
mm
BODY
Body shapes
(C) Mounting tap M10x1.5 - Pin diameter dia.8H7 - Mounting holes 6
(T) Mounting tap M10x1.5 - Pin diameter dia.8H7 - Mounting holes 4
(S) Mounting tap M10x1.5 - Pin diameter dia.10H7 - Mounting holes 4
(E) Mounting tap M12x1.5 - Pin diameter dia.10H7 - Mounting holes 4
(C) Mounting tap M10x1.5 - Pin diameter dia.8H7 - Mounting holes 6
(T) Mounting tap M10x1.5 - Pin diameter dia.8H7 - Mounting holes 4
(S) Mounting tap M10x1.5 - Pin diameter dia.10H7 - Mounting holes 4
(E) Mounting tap M12x1.5 - Pin diameter dia.10H7 - Mounting holes 4
MOUNTING
Mounting positions
(A) Parallel side to port
(B) Front side to port
(A) Parallel side to port
(B) Front side to port
THREAD
Port thread type
() Rc
(TN) NPT
(TF) G
() Rc
(TN) NPT
(TF) G
GUIDE
Guide pin shapes
(R) Round
(R) Round
CLAMP
Clamp arm position (clockwise from top)
(A) Same direction as port
(B) 90° from port
(C) 180° from port
(D) 270° from port
(A) Same direction as port
(B) 90° from port
(C) 180° from port
(D) 270° from port
POS
Clamp position
mm
Enter value for POS
Clamp position
mm
cm
inch
ft
確定
SHIM
Shim
() No shim
(S) With 2mm shims
() No shim
(S) With 2mm shims
AUTOSWITCH
Autoswitches
() Without autoswitch
(P3DW) Rail mounting
(A72) Rail mounting
(A73) Rail mounting
(A80) Rail mounting
(A73C) Rail mounting
(A80C) Rail mounting
(A79W) Rail mounting
(F7NV) Rail mounting
(F7BV) Rail mounting
(F7PV) Rail mounting
(J79C) Rail mounting
(F7NWV) Rail mounting
(F7BWV) Rail mounting
(A76H) Rail mounting
(A72H) Rail mounting
(A73H) Rail mounting
(A80H) Rail mounting
(F79) Rail mounting
(F7P) Rail mounting
(J79) Rail mounting
(F79W) Rail mounting
(F7PW) Rail mounting
(J79W) Rail mounting
(F7BA) Rail mounting
(F7NT) Rail mounting
(F79F) Rail mounting
(A96V) Direct mounting
(A93V) Direct mounting
(A90V) Direct mounting
(M9NV) Direct mounting
(M9BV) Direct mounting
(M9PV) Direct mounting
(M9NWV) Direct mounting
(M9PWV) Direct mounting
(M9BWV) Direct mounting
(A96) Direct mounting
(A93) Direct mounting
(A90) Direct mounting
(M9N) Direct mounting
(M9B) Direct mounting
(M9P) Direct mounting
(M9NW) Direct mounting
(M9PW) Direct mounting
(M9BW) Direct mounting
(M9BA) Direct mounting
(M9NA) Direct mounting
(M9PA) Direct mounting
(M9BAV) Direct mounting
(M9NAV) Direct mounting
(M9PAV) Direct mounting
(F9G) Direct mounting
(F9H) Direct mounting
() Without autoswitch
(P3DW) Rail mounting
(A72) Rail mounting
(A73) Rail mounting
(A80) Rail mounting
(A73C) Rail mounting
(A80C) Rail mounting
(A79W) Rail mounting
(F7NV) Rail mounting
(F7BV) Rail mounting
(F7PV) Rail mounting
(J79C) Rail mounting
(F7NWV) Rail mounting
(F7BWV) Rail mounting
(A76H) Rail mounting
(A72H) Rail mounting
(A73H) Rail mounting
(A80H) Rail mounting
(F79) Rail mounting
(F7P) Rail mounting
(J79) Rail mounting
(F79W) Rail mounting
(F7PW) Rail mounting
(J79W) Rail mounting
(F7BA) Rail mounting
(F7NT) Rail mounting
(F79F) Rail mounting
(A96V) Direct mounting
(A93V) Direct mounting
(A90V) Direct mounting
(M9NV) Direct mounting
(M9BV) Direct mounting
(M9PV) Direct mounting
(M9NWV) Direct mounting
(M9PWV) Direct mounting
(M9BWV) Direct mounting
(A96) Direct mounting
(A93) Direct mounting
(A90) Direct mounting
(M9N) Direct mounting
(M9B) Direct mounting
(M9P) Direct mounting
(M9NW) Direct mounting
(M9PW) Direct mounting
(M9BW) Direct mounting
(M9BA) Direct mounting
(M9NA) Direct mounting
(M9PA) Direct mounting
(M9BAV) Direct mounting
(M9NAV) Direct mounting
(M9PAV) Direct mounting
(F9G) Direct mounting
(F9H) Direct mounting
LEAD
Lead wire length
-
-
m
NUMBER
Number of autoswitches
-
-
P
Cylinder port
1/4
P1
1/8
D
15.7
15.7
mm
SR
6.1
6.1
mm
A
11.0
11.0
mm
T
7
7
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸