10-AS2301FS-02-06A
SMC
bp3_flow_control_equipment
AS-FS-A Speed Controller With Compact Indicator
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fs-a/10-as_3_1fs_a.prj},{NB=10-AS2301FS-02-06A},{GUI=10-AS23*1FS-*02-06*A},{CONTROL=0},{HEXAGON=},{THREAD=},{SEAL=},{TYPE=(10-) Clean},{D=6.0},{T=1/4},{R1=13.157},{R2=13.716},{H1=17},{H2=17.5},{D1=10.4},{D11=10.40},{D2=12.9},{D22=12.9},{D3=15.0},{D4=16.6},{L1=19.0},{L11=19.000},{L2=33.8},{L3=21.4},{L33=21.35},{L4=43.9},{L44=43.90},{L5UL=43.3},{L5ULL=43.30},{L5L=41.8},{AUL=37.8},{AL=36.3},{M=14.2},{W1=8.30},{W2=8.35},{W3=14.40},{W4=10.40},{W5=2.60},{W6=10.50},{W7=18.70},{W8=2.30},{W9=12.90},{W10=9.80},{A1=2.40},{A2=2.40},{A3=1.40},{A4=1.87},{A5=11.40},{A6=0.50},{A7=3.20},{A8=4.00},{A9=0.00},{X=9.7},{Y=6.79},{G1=20},{G2=21},{PORT=06},{TIF=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
GUI
10-AS23*1FS-*02-06*A
10-AS23*1FS-*02-06*A
MODEL
Model
10-AS2301FS-02-06A
10-AS2301FS-02-06A
CONTROL
Control method
(0) Meter-out
(1) Meter-in
(0) Meter-out
(1) Meter-in
HEXAGON
Hexagon dimension
N/A
N/A
THREAD
Thread type
(-) R
(N) NPT
(-) R
(N) NPT
SEAL
Seal type
(-) Without seal
(S) With seal
(-) Without seal
(S) With seal
TYPE
Type
(10-) Cleam
D
6.0
6.0
mm
T
1/4
1/4
H
17.0
17.0
mm
D1
10.4
10.4
mm
D2
12.9
12.9
mm
D3
15.0
15.0
mm
D4
16.6
16.6
mm
L1
19.0
19.0
mm
L2
33.8
33.8
mm
L3
21.4
21.4
mm
L4
43.9
43.9
mm
L5UL
43.3
43.3
mm
L5L
41.8
41.8
mm
AUL
37.8
37.8
mm
AL
36.3
36.3
mm
M
14.2
14.2
mm
CNSMASSEXACT
Mass
20
20
g
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸