AS2201FSG-02-23A
SMC
bp3_flow_control_equipment
AS-FSG-A Speed Controller With Compact Indicator, Stainless-steel
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fsg-a/as_2_1fsg_a.prj},{NB=AS2201FSG-02-23A},{GUI=AS22*1FSG-02-23*A},{CONTROL=0},{THREAD=},{SEAL=},{OMSC=},{D=3.2},{T=1/4},{H2=0},{D1=7.2},{D3=15.0},{D4=16.6},{L1=20.9},{L111=20.9},{L21=30.0},{L22=30.3},{L3=22.60},{L33=22.55},{L4UL=43.3},{L4=43.30},{L4L=41.8},{AUL=37.8},{A11=37.8},{AL=36.3},{M=13.3},{MASS1=20},{MASS2=21},{NUMBER=14},{PORT=02},{OD=23},{YH1=5.40},{YH2=2.60},{YH3=10.4},{YH4=14.4},{YH5=3.2},{YH6=0.0},{YH7=0.00},{YH77=0.0},{ZW1=18.7},{ZW3=16.6},{ZW4=15.0},{ZW2=16.7},{ZW5=7.0},{ZW6=0},{ZW7=0},{ZW77=0.0},{ZH1=1.5},{ZH2=0.9},{ZH3=0.0},{ZH4=0.0},{ZH44=0},{YW1=6.7},{YW2=3.90},{YW3=7.15},{YW4=0.00},{YW5=0.0},{TL=10.5},{CY1=0.0},{CY2=30},{CZ1=0.0},{CZ2=1.50},{CY3=0.00},{CZ3=0.0},{B=2},{X2=0.00},{NUMBER2=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
GUI
AS22*1FSG-02-23*A
AS22*1FSG-02-23*A
CONTROL
Control method
(0) Meter-out
(1) Meter-in
(0) Meter-out
(1) Meter-in
THREAD
Thread type
(-) R
(N) NPT
(-) R
(N) NPT
SEAL
Seal method
(-) Without sealant
(S) With sealant
(-) Without sealant
(S) With sealant
OMSC
Made to order
(-) None
(-X12) Lubricant:Vaseline
(-X21) Non-grease + Throttle valve ( Without check valve)
(-X214) Throttle valve ( Without check valve)
(-) None
(-X12) Lubricant:Vaseline
(-X21) Non-grease + Throttle valve ( Without check valve)
(-X214) Throttle valve ( Without check valve)
D
3.2
3.2
mm
T
1/4
1/4
H
17.0
17.0
mm
D1
7.2
7.2
mm
D3
15.0
15.0
mm
D4
16.6
16.6
mm
L1
20.9
20.9
mm
L2
30.0
30.0
mm
L3
22.60
22.60
mm
L4UL
43.3
43.3
mm
L4L
41.8
41.8
mm
AUL
37.8
37.8
mm
AL
36.3
36.3
mm
M
13.3
13.3
mm
CNSMASSEXACT
Mass
20
20
g
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸