AS2201FSG-G02-10A
SMC
bp3_flow_control_equipment
AS-FSG-A Speed Controller With Compact Indicator, Stainless-steel
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fsg-a/as_2_1fsg_g_a.prj},{NB=AS2201FSG-G02-10A},{GUI=AS22*1FSG-G02-10A},{CONTROL=0},{SEAL=(-) Without sealant},{OMSC=},{D=10.0},{T=1/4},{H=17},{D1=15.9},{D3=15.0},{D4=16.6},{L1=26.9},{L111=26.9},{L2=36.2},{L3=22.6},{L333=22.60},{L4UL=43.1},{L4L=41.6},{AUL=36.6},{AL=35.1},{M=15.6},{CNSMASSEXACT=25},{NUMBER=10},{PORT=02},{OD=10},{YH1=2.0},{YH2=0.7},{YH3=8.7},{YH4=2.6},{YH5=10.4},{YH6=14.4},{YH7=3.2},{ZW1=11.4},{ZW2=17.0},{ZW3=18.2},{ZW4=16.7},{ZW5=16.6},{ZW6=15.0},{ZW7=7.00},{ZH1=1.5},{ZH2=0.9},{ZH3=14.0},{ZH4=0.0},{YW1=14.6},{YW2=10.90},{YW3=15.9},{YW4=10.0},{YW5=0.0},{TL=4.50},{TD=13.157},{CY=30},{CZ=1.50},{B=2},{X=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
GUI
AS22*1FSG-G02-10A
AS22*1FSG-G02-10A
CONTROL
Control method
(0) Meter-out
(1) Meter-in
(0) Meter-out
(1) Meter-in
SEAL
Seal method
(-) Without sealant
OMSC
Made to order
(-) None
(-X12) Lubricant:Vaseline
(-X21) Non-grease + Throttle valve ( Without check valve)
(-X214) Throttle valve ( Without check valve)
(-) None
(-X12) Lubricant:Vaseline
(-X21) Non-grease + Throttle valve ( Without check valve)
(-X214) Throttle valve ( Without check valve)
D
10.0
10.0
mm
T
1/4
1/4
H
17
17
mm
D1
15.9
15.9
mm
D3
15.0
15.0
mm
D4
16.6
16.6
mm
L1
26.9
26.9
mm
L2
36.2
36.2
mm
L3
22.6
22.6
mm
L4UL
43.1
43.1
mm
L4L
41.6
41.6
mm
AUL
36.6
36.6
mm
AL
35.1
35.1
mm
M
15.6
15.6
mm
CNSMASSEXACT
Mass
25
25
g
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸