ASD630F-04-12SD(0)
SMC
bp3_flow_control_equipment
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/asd_30f-d.prj},{NB=ASD630F-04-12SD(0)},{IDNR=},{MODEL=ASD630F-04-12SD},{BODY=1/2},{BODY2=6},{PORT=R 1/2},{PORT2=04},{TUBE=12},{TUBE2=12},{SPECIAL=},{ROT=0},{D=12},{DD=12.00},{T=R(PT)1/2},{TN=20.955},{H=24.0},{D1=20.9},{D2=28.6},{D3=26.5},{D4=12.4},{L1=25.9},{L2=66.1},{L3=34.4},{L4=69.1},{L5=62.9},{L6=1.2},{A1=55.8},{A2=18.6},{M1=22.0},{WEIGHT=256},{AA=4.0},{AB=3},{AC=6.0},{AD=14},{AE=21},{AF=23.1},{AG=9.3},{AH=12.7},{AI=10},{AJ=7.4},{AK=26.6},{AL=39.7},{AM=16.2},{P1=5.0},{P2=7.0},{P3=20.0},{P4=2.4},{P5=25.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BODY
Body size
1/2
1/2
PORT
Port size
R 1/2
R 1/2
TUBE
Applicable tubing O.D.
12
12
SPECIAL
Special option
() None
(X12) Lubricant: Vaseline
(X214) Throttle valve (without check valve)
(X21) Grease-free (Seal: fluorine coated) + Throttle valve (without check valve)
() None
(X12) Lubricant: Vaseline
(X214) Throttle valve (without check valve)
(X21) Grease-free (Seal: fluorine coated) + Throttle valve (without check valve)
ROT
Rotation
°
D
Tube O.D. size
12
12
DD
Tube O.D
12.00
12.00
mm
T
R(PT)1/2
R(PT)1/2
H
24.0
24.0
mm
D1
20.9
20.9
mm
D2
28.6
28.6
mm
D3
26.5
26.5
mm
D4
12.4
12.4
mm
L1
25.9
25.9
mm
L2
66.1
66.1
mm
L3
34.4
34.4
mm
L4
69.1
69.1
mm
L5
62.9
62.9
mm
L6
1.2
1.2
mm
A1
55.8
55.8
mm
A2
18.6
18.6
mm
M1
22.0
22.0
mm
WEIGHT
Weight
256
256
g
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸