MSQXB20A
SMC
bp3_rotary_actuator
MSQX Low-Speed Rotary Table Rack & Pinion Style
Powered by
CAD模型選擇
{smc/bp3_rotary_actuator/msqx/msqx_asmtab.prj},{NB=MSQXB20A(0)},{AA=70.8},{A=65},{AU=10.6},{AV=27.5},{AW=16.0},{AX=14},{AY=5},{BA=12.0},{BB=46.0},{BC=30.0},{BD=76},{BE=34},{CA=6.0},{CB=30.5},{D1=60},{DD1=61},{DE1=28},{DF=9},{DG1=17},{FA=10.0},{FB=6.0},{FC=2.5},{FD=6.5},{H=17},{J=8.6},{JA=14.0},{JB=8.5},{JC1=10},{JCP=1.50},{JD=15},{JJ1=6},{JJP=1.00},{JU1=10},{JUP=1.0},{P1=5.000},{PP=0.8},{Q=37},{S=117},{SD=10.0},{SE=12},{SF=60},{SU=25.0},{UU=54},{WA=20.5},{WB1=4},{WC=4.5},{WD1=6},{WDP=1.00},{WE=10.0},{WF=43},{XA=36},{XB1=4},{XC=4.5},{YA=24},{YB1=4},{YC=4.5},{F1=8.917},{F2=5},{Y1=10},{Y2=15},{H1=5.000},{H2=5.000},{EA=57.1},{EB=55.3},{EC=43.0},{ED=18.0},{EE=112.4},{EF=100},{GA=25},{THREAD1=},{AUTOSW=},{LEAD=},{NUMBER=},{OMSC=},{THREAD=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
SIZE
Size
20
20
THREAD1
Port thread type
(-) M5
(-) M5
AUTOSW
Auto switch
(-) Without autoswitch
M9NV
M9N
M9PV
M9P
M9BV
M9B
M9NWV
M9NW
M9PWV
M9PW
M9BWV
M9BW
M9NAV
M9NA
M9PAV
M9PA
M9BAV
M9BA
A96V
A96
A93V
A93
A90V
A90
(-) Without autoswitch
M9NV
M9N
M9PV
M9P
M9BV
M9B
M9NWV
M9NW
M9PWV
M9PW
M9BWV
M9BW
M9NAV
M9NA
M9PAV
M9PA
M9BAV
M9BA
A96V
A96
A93V
A93
A90V
A90
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
OMSC
Made to order
(-) Without order
(X150) Standard, 180 deg
(X151) Standard, 90 deg
(X152) Symmetric type, 180 deg
(X153) Symmetric type, 90 deg
(-) Without order
(X150) Standard, 180 deg
(X151) Standard, 90 deg
(X152) Symmetric type, 180 deg
(X153) Symmetric type, 90 deg
THREAD
Thread on/off
on
off
on
off
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸