PF2MC7501-04-L-M
SMC
bp4_detection_switch
PF2MC7 3-Color Display Digital Flow Switch
Powered by
CAD模型選擇
{smc/bp4_detection_switch/pf2mc7/pf2mc7_l_asmtab.prj},{NB=PF2MC7501-04-L-M(0)},{FLOW=501},{THREAD1=},{OUTPUT=L},{OPTION1=},{UNIT=M},{OPTION2=},{CERTIFICATE=},{THREAD2=0},{PPATH=assembly/pf2mc7_l_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
FLOW
Rated flow range
(501) 5 to 500 L/min
(102) 10 to 1000 L/min
(202) 20 to 2000 L/min
(501) 5 to 500 L/min
(102) 10 to 1000 L/min
(202) 20 to 2000 L/min
THREAD1
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
PORT
Port size
(04) 1/2
OUTPUT
Output specifications
(L) OUT1: IO-Link/Switch output (N/P), OUT2: -
(L2) OUT1: IO-Link/Switch output (N/P), OUT2: Switch output (N/P)⇔ External input
(L3) OUT1: IO-Link/Switch output (N/P), OUT2: Analog voltage output
(L4) OUT1: IO-Link/Switch output (N/P), OUT2: Analog current output
(L) OUT1: IO-Link/Switch output (N/P), OUT2: -
(L2) OUT1: IO-Link/Switch output (N/P), OUT2: Switch output (N/P)⇔ External input
(L3) OUT1: IO-Link/Switch output (N/P), OUT2: Analog voltage output
(L4) OUT1: IO-Link/Switch output (N/P), OUT2: Analog current output
OPTION1
Option 1
(-) With lead wire and M8 connector (3 m)
(N) None
(Q) With M12-M8 conversion lead wire (0.1 m)
(-) With lead wire and M8 connector (3 m)
(N) None
(Q) With M12-M8 conversion lead wire (0.1 m)
UNIT
Unit specifications
(M) SI unit only
(-) Unit selection function
(M) SI unit only
(-) Unit selection function
COM
Comment
N/A
OPTION2
Option 2
(-) No bracket
(R) With bracket
(-) No bracket
(R) With bracket
CERTIFICATE
Calibration certificate
(-) None
(A) Yes
(-) None
(A) Yes
THREAD2
Thread on/off
on
off
on
off
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸