NCA1D250-0100
SMC Corporation
执行元件
英寸尺寸气缸
NCA1 Air Cylinder
Powered by
CAD模型選擇
{smc_jp/actuator/inch_size_cylinder/nca1/nca1_asmtab.prj},{NB=NCA1D250-0100(0_0_0)},{BORE=(250) 2.5\"},{BORE1=2.50},{MOUNT=(D) MP2:Double detachable rear clevis},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=1},{POS=0},{CUSHION=},{BOOT=},{STOP=0},{OMSC=},{THREAD=0},{PPATH=nca1/assembly/nca1_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BORE
Bore size
(250) 2.5"
(250) 2.5"
MOUNT
Mounting type
(D) MP2:Double detachable rear clevis
(D) MP2:Double detachable rear clevis
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
m
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
英寸
POS
Position
英寸
CUSHION
Air cushion
(-) Both ends
(N) None
(H) Head end
(R) Rod end
(-) Both ends
(N) None
(H) Head end
(R) Rod end
BOOT
Rod boot
(-) Without boot
(J) Nylon boot
(K) Neoprene boot
(-) Without boot
(J) Nylon boot
(K) Neoprene boot
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
OMSC
Made to order
(-) No
(-XB6) High temperature
(-XC6) Stainless steel piston rod
(-XC22) Viton seals
(-XC35) With coil scraper
(-) No
(-XB6) High temperature
(-XC6) Stainless steel piston rod
(-XC22) Viton seals
(-XC35) With coil scraper
THREAD
Thread on/off
on
off
on
off
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸