NCME088-0050
SMC Corporation
执行元件
英寸尺寸气缸
NCM Stainless Steel Body Cylinders
Powered by
CAD模型選擇
{smc_jp/actuator/inch_size_cylinder/ncm/ncm_asmtab.prj},{NB=NCME088-0050(0_0_0)},{BORE=(088) 7/8\"},{BOREX=088},{MOUNT=(E) Double end mount},{MOUNTX=E},{MAGNET=},{AUTOSW=},{LEAD=},{NUMBER=},{STROKE=0.5},{POS=0},{STOP=0},{BUMPER=},{BOOT=},{OPTION=},{THREAD=0},{JMMODEL=JM-025},{MJMMODEL=JM-08},{PPATH=ncm/assembly/ncm_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BORE
Bore size
(088) 7/8"
(088) 7/8"
MOUNT
Mounting
(E) Double end mount
(E) Double end mount
MAGNET
Built-in magnet
(-) None
(D) Built-in magnet with auto switch
(-) None
(D) Built-in magnet with auto switch
AUTOSW
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
英寸
POS
Position
英寸
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
BUMPER
Bumper
(-) Without bumper
(C) Bumper
(-) Without bumper
(C) Bumper
BOOT
Rod boot
(-) None
(J) Nylon tarpaulin
(K) Heat resistant tarpaulin
(-) None
(J) Nylon tarpaulin
(K) Heat resistant tarpaulin
OPTION
Option
(-) None
(-XB6) High temperature
(-XB7) Low temperature
(-XB9) Low speed
(-XC6) Stainless steel rod
(-) None
(-XB6) High temperature
(-XB7) Low temperature
(-XB9) Low speed
(-XC6) Stainless steel rod
THREAD
Thread on/off
on
off
on
off
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸