629303
Tellurerota
Industrial - Heavy duty and mechanical handling
62NY - TR-ROLL POLYURETHANE WHEELS WITH POLYAMIDE 6 CENTRE
TR-Roll polyurethane wheels with polyamide 6 centre, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie62ny/62ny_nl/62ny_nl_srp_asmtab.prj},{NB=629303},{VE=ERNY},{BR=1},{D=125ER},{DX=125},{F=40},{H=156},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=37},{O=120},{LC=220},{DD=15},{L1=60},{COD1=629303},{COD2=629403},{COD3=629503},{L=40},{VER=1},{L2=MIN},{PPATH=62ny_nl_asmtpl.prj},{W=1.05},{INFO=Catalogue}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
629303
629303
D
Wheel diameter
125ER
125ER
mm
F
Wheel width
40
40
mm
H
Overall height
156
156
mm
AXB
Top plate outer dimensions
100x85
100x85
mm
AAXBB
Hole spacing
80x60
80x60
mm
EE
Hole width
9
9
mm
E
Offset
37
37
mm
LC
Load capacity
220
220
daN
W
Weight
1.05
1.05
kg
INFO
Technical Description
Catalogue
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸