624603
Tellurerota
Industrial - Heavy duty and mechanical handling
62NY - TR-ROLL POLYURETHANE WHEELS WITH POLYAMIDE 6 CENTRE
TR-Roll polyurethane wheels with round ergonomic profile aluminium center
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie62ny/62nywheels/62erny_sc.prj},{NB=624603},{COD=624603},{VE=ERNY},{DB3=3},{D=125ER},{DX=125},{F=40},{DD=15},{L=40},{LL=32},{M=9.0},{SL=300},{RR=250},{LC=250},{LC2=250},{W=0.32},{INFO=Catalogue}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
624603
624603
D
Wheel diameter
125ER
125ER
mm
F
Wheel width
40
40
mm
L
Hub length
40
40
mm
LL
Ball bearing seat diameter
32
32
mm
M
Ball bearing seat depth
9.0
9.0
mm
SL
Static load
300
300
daN
RR
Rolling resistance
250
250
daN
LC
Load capacity 4 Km/h
250
250
daN
LC2
Load capacity 6 Km/h
250
250
daN
W
Weight
0.32
0.32
kg
INFO
Technical description
Catalogue
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸