622403
Tellurerota
Industrial - Heavy duty and mechanical handling
62NY - TR-ROLL POLYURETHANE WHEELS WITH POLYAMIDE 6 CENTRE
TR-Roll polyurethane wheels with round ergonomic profile aluminium center
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie62ny/62nywheels/62nyx_asmtab.prj},{NB=622403},{VE=NYX},{COD=622403},{COD2=0},{DB3=3},{D=125},{F=40},{DD=15},{L=40},{LL=32},{M=9.0},{SL=350},{RR=280},{LC=280},{LC2=280},{W=0.45},{INFO=Catalogue},{PPATH=62nycc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
622403
622403
D
Wheel diameter
125
125
mm
F
Wheel width
40
40
mm
DD
Hub bore diameter
15
15
mm
L
Hub length
40
40
mm
LL
Ball bearing seat diameter
32
32
mm
M
Ball bearing seat depth
9.0
9.0
mm
SL
Static load
350
350
daN
RR
Rolling resistance
280
280
daN
LC
Load capacity
280
280
daN
LC2
Load capacity 6 Km/h
280
280
daN
W
Weight
0.45
0.45
kg
INFO
Technical description
Catalogue
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸