639504
Tellurerota
Industrial - Heavy duty and mechanical handling
63GH - VULKOLLAN® WHEELS WITH CAST IRON CENTRE
Vulkollan® wheels with cast iron centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie63_gh/63_gh_molleggiati/63_gh_sr_cf_molleggiati_asmtab.prj},{NB=639504},{COD=639504},{D=160},{F=50},{H=248},{AXB=135x110},{AAXBB=105x80},{EE=11},{E=100},{COD1=639304},{COD2=629404},{COD3=629504},{PPATH=63_gh_sr_molleggiati_asmtpl.prj},{O=240},{LCMAX=400},{LCMIN=50},{H1=25},{LC1=750},{LC2=600},{LC3=390},{LC4=375},{W=9.53},{INFO=Technical description},{PRA=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
639504
639504
D
Wheel diameter
160
160
mm
F
Wheel width
50
mm
H
Overall height
248
248
mm
AXB
Top plate outer dimensions
135x110
mm
AAXBB
Hole spacing
105x80
mm
EE
Hole width
11
mm
E
Offset
100
mm
O
Swept radius
240
240
mm
LCMAX
Maximum load capacity
400
daN
LCMIN
Minimum load capacity
50
daN
H1
Maximum spring suspension
25
mm
LC1
Load capacity 4 km/h
750
750
daN
LC2
Load capacity 6 km/h
600
600
daN
LC3
Load capacity 10 km/h
390
390
daN
LC4
Load capacity 16 km/h
375
375
daN
W
Weight
9.53
9.53
kg
INFO
Technical description
Technical description
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸