638927
Tellurerota
Industrial - Heavy duty and mechanical handling
63GH - VULKOLLAN® WHEELS WITH CAST IRON CENTRE
Vulkollan® wheels, electro-welded (EE-HD) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie63_gh/63ee_hd/63_srp_ee_hd_fr_asmtab.prj},{NB=638927},{BR=3},{COD=638927},{D=250},{F=80},{H=325},{AXB=200x160},{AAXBB=160x120},{EE=17},{E=74},{O=166},{LC=1900},{DD=20},{L1=85},{COD1=638327},{COD2=638427},{COD3=638927},{L=60},{W=18.44},{VER=6},{INFO=Technical description},{PPATH=63_ee_hd_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
638927
638927
D
Wheel diameter
250
250
mm
F
Wheel width
80
80
mm
H
Overall height
325
325
mm
AXB
Top plate outer dimensions
200x160
200x160
mm
AAXBB
Hole spacing
160x120
160x120
mm
EE
Hole width
17
17
mm
E
Offset
74
74
mm
O
Swept radius
166
mm
LC
Load capacity
1900
1900
daN
W
Weight
18.44
18.44
kg
INFO
Technical description
Technical description
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸