638086
Tellurerota
Industrial - Heavy duty and mechanical handling
63GH - VULKOLLAN® WHEELS WITH CAST IRON CENTRE
Vulkollan® wheels, electro-welded (EEG-EHD) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie63_gh/63eeg_ehd/63_srp_eeg_ehd_asmtab.prj},{NB=638086},{BR=1},{COD=638086},{D=200},{F=80+80},{H=280},{AXB=250x200},{AAXBB=210x160},{EE=19},{E=52},{O=157},{LC=3200},{DD=15},{L1=65},{COD1=638086},{COD2=638186},{W=34.80},{L=50},{VER=1},{INFO=Technical description},{PPATH=eeg_ehd_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
638086
638086
D
Wheel diameter
200
200
mm
F
Wheel width
80+80
80+80
mm
H
Overall height
280
280
mm
AXB
Top plate outer dimensions
250x200
mm
AAXBB
Hole spacing
210x160
mm
EE
Hole width
19
mm
E
Offset
52
52
mm
LC
Load capacity
3200
3200
daN
W
Weight
34.80
34.80
kg
INFO
Technical description
Technical description
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸