658414
Tellurerota
Industrial - Heavy duty and mechanical handling
65GH - TR POLYURETHANE WHEELS WITH CAST IRON CENTRE
TR polyurethane wheels, cast iron centre, medium-heavy duty brackets type (P)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65gh/65p/sf_p_asmtab.prj},{NB=658414},{COD=658414},{D=150},{F=35},{H=200},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=70},{O=126},{LC=490},{DD=20},{TG=0},{L1=85},{L=60},{PPATH=sf_p_asmtpl.prj},{W=2.51},{INFO=Catalogue},{BR=2},{TGX=0, 'No', 1, 'Yes'},{FX=35}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
658414
658414
D
Wheel diameter
150
150
mm
F
Wheel width
35
35
mm
H
Overall height
200
200
mm
AXB
Top plate outer dimensions
140x110
mm
AAXBB
Hole spacing
105x80
mm
EE
Hole width
11
mm
LC
Load capacity
490
490
daN
TG
Threadguards
No
Yes
No
Yes
W
Weight
2.51
2.51
kg
INFO
Technical description
Catalogue
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸