664406
Tellurerota
Industrial - Heavy duty and mechanical handling
66 - TR POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
TR polyurethane wheels, stainless steel standard duty brackets (NLX)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie66/66nlx/srp_nlx_asmtab.prj},{NB=664406},{BR=1},{COD=664406},{WT=CB},{D=200},{DX=200},{F=50},{H=240},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{O=156},{LC=300},{DD=20},{L1=80},{COD1=664406},{COD2=665406},{COD3=666706},{L=60},{VER=6},{TG=0},{PPATH=srp_sf_nlx_asmtpl.prj},{W=2.16},{INFO=Technical description},{TG1= 0, 'No'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
664406
664406
WT
Wheel hub type
CB
CB
D
Wheel diameter
200
200
mm
F
Wheel width
50
50
mm
H
Overall height
240
240
mm
AXB
Top plate outer dimensions
140x110
140x110
mm
AAXBB
Hole spacing
105x80
105x80
mm
EE
Hole width
11
11
mm
E
Offset
56
56
mm
LC
Load capacity
300
300
daN
TG
Threadguards
No
No
mm
W
Weight
2.16
2.16
kg
INFO
Technical description
Technical description
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸