728414
Tellurerota
Industrial - Heavy duty and mechanical handling
72AL - SIGMA ELASTIC RUBBER WHEELS, ALUMINIUM CENTRE
SIGMA ELASTIC rubber wheels, cast iron centre, electro-welded brackets (EE-MHD)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/series72_al/72ee_mhd/sf_ee_mhd_asmtab.prj},{NB=728414},{BR=2},{COD=728414},{D=160},{F=50},{H=215},{AXB=135x110},{AAXBB=105x80},{EE=11},{E=60},{O=157},{LC=300},{LC1=240},{DD=20},{COD1=728314},{COD2=728414},{COD3=728614},{L=90},{DFA=12},{W=3.23},{INFO=Technical description},{VER=1},{PPATH=ee_mhd_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
728414
728414
D
Wheel diameter
160
160
mm
F
Wheel width
50
mm
H
Overall height
215
215
mm
AXB
Top plate outer dimensions
135x110
mm
AAXBB
Hole spacing
105x80
mm
EE
Hole width
11
mm
LC
Load capacity 4 Km/h
300
300
daN
LC1
Load capacity 6 Km/h
240
240
daN
W
Weight
3.23
3.23
kg
INFO
Technical description
Technical description
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸