235706
Tellurerota
Industrial - Light duty
23 - STANDARD RUBBER WHEELS, PRESSED STEEL DISCS
Standard rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie23/23nl/sf_nl_asmtab.prj},{NB=235706},{COD=235706},{WT=CB},{D=200},{BR=2},{DX=200},{F=50.0},{H=240},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{O=156},{LC=230},{DD=20},{L1=80},{L=60},{DFA=12},{TG=0},{W=2.89},{INFO=Technical description},{VER=6},{TG1=0, 'No', 1, 'Yes'},{PPATH=nl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
235706
235706
WT
Wheel hub type
CB
CB
D
Wheel diameter
200
200
mm
F
Wheel width
50.0
50.0
mm
H
Overall height
240
240
mm
AXB
Top plate outer dimensions
140x110
140x110
mm
AAXBB
Hole spacing
105x80
105x80
mm
EE
Hole width
11
11
mm
LC
Load capacity
230
230
daN
TG
Threadguards
No
Yes
No
Yes
W
Weight
2.89
2.89
kg
INFO
Technical description
Technical description
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸