716623PF
Tellurerota
Industrial - Light duty
71 - THERMOPLASTIC RUBBER WHEELS, POLYPROPYLENE CENTRE
Thermoplastic rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie71/71nl/srp_fr_nl_asmtab.prj},{NB=716623PF},{BR=3},{WT=CR},{D=125},{F=35},{H=156},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=37},{O=120},{LC=120},{DD=15},{L1=60},{COD1=714503},{COD2=715903},{COD3=716623},{L=45},{VER=1},{TG=1},{DFA=8},{INFO=Technical description},{TGX=1, 'Yes', 0, 'No'},{W1=0.870},{W2=0.620},{W3=1.030},{PPATH=srp_sf_nl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
716623
716623
WT
Wheel hub type
CR
CR
D
Wheel diameter
125
125
mm
F
Wheel width
35
35
mm
H
Overall height
156
156
mm
AXB
Top plate outer dimensions
100x85
100x85
mm
AAXBB
Hole spacing
80x60
80x60
mm
EE
Hole width
9
9
mm
E
Offset
37
37
mm
O
Swept radius
120
120
mm
LC
Load capacity
120
120
daN
TG
Threadguards
Yes
No
Yes
No
W
Weight
1.03
1.03
kg
INFO
Technical description
Technical description
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸