716001
Tellurerota
Industrial - Light duty
71 - THERMOPLASTIC RUBBER WHEELS, POLYPROPYLENE CENTRE
Thermoplastic rubber wheels with polypropylene centre, light-duty brackets (SL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie71/71sl/sf_sl_asmtab.prj},{NB=716001},{COD=716001},{WT=CB},{D=80},{BR=2},{DX=80},{F=30.0},{H=110},{AXB=100x85},{AAXBB=80x60},{EE=8.8},{E=36},{O=120},{LC=70},{DD=12},{L1=55},{L=39},{DFA=8},{W=0.42},{INFO=Technical description},{VER=8},{PPATH=srp_sf_sl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
716001
716001
D
Wheel diameter
80
80
mm
BR
Bracket type
2
F
Wheel width
30.0
30.0
mm
H
Overall height
110
110
mm
EE
Hole width
8.8
mm
LC
Load capacity
70
70
daN
W
Weight
0.42
0.42
kg
INFO
Technical description
Technical description
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸