684706
Tellurerota
Industrial - Medium duty
68 - POLYAMIDE 6 SOLID WHEELS CHARGED WITH GLASS FIBER
Solid polyamide 6 wheels, medium duty (M) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie68/68m/srp_m_asmtab.prj},{NB=684706},{BR=1},{COD=684706},{WT=CB},{D=200},{F=50},{H=240},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=50},{O=178},{LC=500},{DD=20},{L1=85},{COD1=684706},{COD2=685106},{COD3=688206},{L=60},{DFA=12},{TG=0},{W=2.53},{INFO=Technical description},{VER=5},{PPATH=m_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
684706
684706
WT
Wheel hub type
CB
CB
D
Wheel diameter
200
200
mm
F
Wheel width
50
50
mm
H
Overall height
240
240
mm
AXB
Top plate outer dimensions
140x110
mm
AAXBB
Hole spacing
105x80
mm
EE
Hole width
11
mm
E
Offset
50
50
mm
LC
Load capacity
500
daN
TG
Threadguards
No
Yes
No
Yes
W
Weight
2.53
2.53
kg
INFO
Technical description
Technical description
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸