685806
Tellurerota
Industrial - Medium duty
68 - POLYAMIDE 6 SOLID WHEELS CHARGED WITH GLASS FIBER
Solid polyamide 6 wheels, ss standard duty brackets (NLX)
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie68/68nlx/srfp_nl_asmtab.prj},{NB=685806},{BR=1},{COD=685806},{WT=CB},{D=200},{F=50},{H=236},{G=102},{C=20},{E=56},{O=156},{LC=300},{DD=20},{L1=80},{COD1=685806},{COD2=686006},{L=60},{VER=6},{TG=0},{W=1.93},{DFA=12},{INFO=Technical description},{PPATH=srfp_nlx_asmtpl.prj},{TG1=0, 'No'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
685806
685806
WT
Wheel hub type
CB
CB
D
Wheel diameter
200
200
mm
F
Wheel width
50
50
mm
H
Overall height
236
236
mm
G
Plate diameter
102
102
mm
C
Bolt hole diameter
20
20
mm
E
Offset
56
56
mm
LC
Load capacity
300
300
daN
TG
Threadguards
No
No
mm
W
Weight
1.93
1.93
kg
INFO
Technical description
Technical description
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸