736303
Tellurerota
Industrial - Medium duty
73 -
SIGMA ELASTIC rubber wheels, medium-heavy duty (P) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/series73/73p/srp_p_asmtab.prj},{NB=736303},{BR=1},{COD=736303},{D=125},{WT=CR},{F=40},{H=161},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=48},{O=123},{LC=230},{DD=15},{L1=60},{COD1=736303},{COD2=736403},{COD3=736503},{L=45},{DFA=8},{TG=0},{W=1.49},{INFO=Technical description},{VER=3},{PPATH=p_asmtpl.prj},{TG1=0,'No',1,'Yes'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
736303
736303
D
Wheel diameter
125
125
mm
WT
Wheel hub type
CR
CR
F
Wheel width
40
40
mm
H
Overall height
161
161
mm
AXB
Top plate outer dimensions
100x85
100x85
mm
AAXBB
Hole spacing
80x60
80x60
mm
EE
Hole width
9
9
mm
E
Offset
48
48
mm
LC
Load capacity
230
230
daN
TG
Threadguards
No
Yes
No
Yes
W
Weight
1.49
1.49
kg
INFO
Technical description
Technical description
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸