325101
Tellurerota
Institutional
32 - POLYAMIDE 6 INSTITUTIONAL WHEELS
Polyamide 6 institutional wheels, zinc-plated brackets
Powered by
CAD模型選擇
{tellurerota/institutional/serie32/32_nl/32_sf_asmtab.prj},{NB=325101},{COD=325101},{D=40},{BR=2},{F=17},{H=61},{T=M10},{AXB=55x25},{AAXBB=42},{EE=5},{E=24},{LC=30},{DD=8},{L1=31},{L=20},{DFA=6},{W=0.1},{INFO=Technical description},{PPATH=32_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
325101
325101
D
Wheel diameter
40
40
mm
F
Wheel width
17
17
mm
H
Overall height
61
61
mm
AXB
Top plate outer dimensions
55x25
55x25
mm
AAXBB
Hole spacing
42
42
mm
EE
Hole width
5
5
mm
LC
Load capacity
30
30
daN
W
Weight
0.1
0.1
kg
INFO
Technical description
Technical description
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸