367102
Tellurerota
Institutional
36 - INSTITUTIONAL INJECTION POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
Institutional injection polyurethane wheels, polyamide 6 centre, zinc-plated brackets
Powered by
CAD模型選擇
{tellurerota/institutional/serie36/36_nl/36_srfp_fr_asmtab.prj},{NB=367102},{COD=367102},{D=50},{BR=5},{F=18},{H=66},{G=35},{C=10},{E=24},{O=76},{LC=55},{DD=8},{L1=31},{L=20},{DFA=6},{W=0.13},{INFO=Technical description},{PPATH=36_asmtpl.prj},{PRA=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
367102
367102
D
Wheel diameter
50
50
mm
F
Wheel width
18
18
mm
H
Overall height
66
66
mm
G
Plate diameter
35
35
mm
C
Bolt hole diameter
10
10
mm
E
Offset
24
24
mm
O
Swept radius
76
76
mm
LC
Load capacity
55
55
daN
W
Weight
0.13
0.13
kg
INFO
Technical description
Technical description
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸