376201
Tellurerota
Institutional
37 - GREY RUBBER INSTITUTIONAL WHEELS, POLYAMIDE CENTRE WITH THREADGUARDS
Grey rubber paired institutionnal wheels, polyamide centre
Powered by
CAD模型選擇
{tellurerota/institutional/serie37/37_nl_gemellata/src_2r_asmtab.prj},{NB=376201},{COD=376201},{D=50},{F=18},{H=71},{FS=15},{T=M10},{G=41},{E=31},{LC=60},{W=0.30},{INFO=Technical description},{BR=10},{PPATH=../37_r_s/37_2r_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
376201
376201
D
Wheel diameter
50
50
mm
F
Wheel width
18
18
mm
H
Overall height
71
71
mm
FS
Threaded stem length
15
15
mm
T
Threaded stem diameter
M10
M10
G
Plate diameter
41
41
mm
E
Offset
31
31
mm
LC
Load capacity
60
60
daN
W
Weight
0.30
0.30
kg
INFO
Technical description
Technical description
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸